Example: Delay

A new dataset will be created containing only the selected fields with the delayed values, and the updated timestamps where applicable.

Example 1: Simple index based delay

Initial dataset:

Configuration:

Calculation type: Row based

Delay period: 10

Selected fields:  Field 1 - 4

Field periods: customized from the default value

    • Field 1= 1

    • Field2 = 5

    • Field3 = 10

    • Field4 = 10

Resulting dataset:

Example 2: Simple time based delay

Initial dataset:

Configuration:

Calculation type: Time based

Delay period: 10 seconds

Interpolated: Yes

Selected fields:  Field 1 - 5

Field periods:

    • Field 1= 10

    • Field2 = 50

    • Field3 = 70

    • Field4 = 100

    • Field5 = 200

Resulting dataset:

Example 3: Complex index based delay

This example shows fields containing null values, and different delay values for each field.

Initial dataset:

Configuration:

Calculation type: Row based

Delay period: 10

Selected fields:  Field 1 - 4

Field periods:

    • Field 1= 1

    • Field2 = 5

    • Field3 = 10

    • Field4 = 10

Resulting dataset:

Example 4: Complex time based delay

This example shows fields containing null values, and different delay values for each field.

Initial dataset:

Configuration:

Calculation type: Time based

Delay period: 60

Interpolated:Yes

Selected fields: Field 1 - 4

Field periods:

    • Field 1= 60

    • Field2 = 50

    • Field3 = 1000

    • Field4 = 120

Resulting dataset:


Related topics:

  

CSense 2023- Last updated: June 24,2025